SMD / SMT Inductors (Coils)

BCL322515RT-150M-D

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Metal CoreMetal Core
Series | Type
BCL
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
3.20mm ±0.20mm
Width(W)
2.50mm ±0.20mm
Thickness | Height
1.50mm Max.
Recommended Land Pattern (A)
1.00mm Nom.
Recommended Land Pattern (B)
1.60mm Nom.
Recommended Land Pattern (C)
2.50mm Nom.

Electrical Characteristics

Inductance
15μH ±20% at 1MHz
Rated Current (L Change) [Typ.]
1.23A (30% Down)
Rated Current (L Change) [Max.]
980mA (30% Down)
Rated Current (Temperature Rise) [Typ.]
1.19A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
410mΩ
DC Resistance [Max.]
480mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-55 to 155°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.067g

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...