SMD / SMT Inductors (Coils)

CLF10040T-470M

Product Status
Obsolete
Recommended Alternate Part No. : CLF10040T-470M-D (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.18, 2017
Last Purchase Order Date : Mar.29, 2019
Last Shipment Date : Sep.30, 2019
Applications
Commercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
CLF
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Length(L)
10.00mm ±0.30mm
Width(W)
9.70mm ±0.30mm
Thickness | Height
3.80mm ±0.30mm
Recommended Land Pattern (A)
2.50mm Nom.
Recommended Land Pattern (B)
5.60mm Nom.
Recommended Land Pattern (C)
3.20mm Nom.

Electrical Characteristics

Inductance
47μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
1.9A (10% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
1.3A (30°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
125mΩ
DC Resistance [Max.]
150mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 105°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [330mm Reel]
Package Quantity
800pcs
Weight
1.3g
FIT (Failure In Time)
Please contact us

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...