SMD / SMT Inductors (Coils)

CLF12555T-151M-D

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
CLF-D
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:CLF12555-D
  • Inductors,Coils:CLF12555-D

Images are for reference only and show example products.

Size

Length(L)
12.50mm ±0.30mm
Width(W)
12.10mm +0.30,-0.20mm
Thickness | Height
5.50mm ±0.35mm
Recommended Land Pattern (A)
2.70mm Nom.
Recommended Land Pattern (B)
8.30mm Nom.
Recommended Land Pattern (C)
3.20mm Nom.

Electrical Characteristics

Inductance
150μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
1.8A (10% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
1.1A (30°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
260mΩ
DC Resistance [Max.]
312mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 150°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Punched (Paper)Taping [330mm Reel]
Package Quantity
500pcs
Weight
3g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...