SMD / SMT Inductors (Coils)

CLF12577NIT-101M-D

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
CLF-NI-D
Status
EOL announcedEOL announced
Recommended Alternate Part No. : CLF12555T-101M-D (Interchangeability is not guaranteed.)
Discontinue Issue Date : Nov.24, 2022
Last Purchase Order Date : Mar.31, 2024
Last Shipment Date : Sep.30, 2025
Brand
TDK
  • Inductors,Coils:CLF12577NI-D
  • Inductors,Coils:CLF12577NI-D

Images are for reference only and show example products.

3D Model

Size

Length(L)
12.80mm ±0.30mm
Width(W)
12.50mm ±0.30mm
Thickness | Height
7.70mm ±0.30mm
Recommended Land Pattern (A)
4.50mm Nom.
Recommended Land Pattern (B)
6.20mm Nom.
Recommended Land Pattern (C)
4.20mm Nom.

Electrical Characteristics

Inductance
100μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
2.9A (30% Down)
Rated Current (L Change) [Max.]
2.1A (30% Down)
Rated Current (Temperature Rise) [Typ.]
2.6A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
110mΩ
DC Resistance [Max.]
132mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 150°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
500pcs
Weight
4g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...