SMD / SMT Inductors (Coils)

CLF12577NIT-1R5N-D

Product Status
EOL Announced
Recommended Alternate Part No. : SPM10065VC-1R5M-D (Interchangeability is not guaranteed.)
Discontinue Issue Date : Nov.24, 2022
Last Purchase Order Date : Mar.31, 2024
Last Shipment Date : Sep.30, 2025
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
CLF-NI-D
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
12.80mm ±0.30mm
Width(W)
12.50mm ±0.30mm
Thickness | Height
7.70mm ±0.30mm
Recommended Land Pattern (A)
4.50mm Nom.
Recommended Land Pattern (B)
6.20mm Nom.
Recommended Land Pattern (C)
4.20mm Nom.

Electrical Characteristics

Inductance
1.5μH ±30% at 100kHz
Rated Current (L Change) [Typ.]
23.5A (30% Down)
Rated Current (L Change) [Max.]
20A (30% Down)
Rated Current (Temperature Rise) [Typ.]
10.5A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
5.5mΩ
DC Resistance [Max.]
7.15mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-55 to 150°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
500pcs
Weight
4g

Related articles

Show more

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...