SMD / SMT Inductors (Coils)

CLF12577NIT-4R7N-D

Product Status
Obsolete
Recommended Alternate Part No. : SPM10065VC-4R7M-D (Interchangeability is not guaranteed.)
Discontinue Issue Date : Nov.24, 2022
Last Purchase Order Date : Mar.31, 2024
Last Shipment Date : Sep.30, 2025
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
CLF-NI-D
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
12.80mm ±0.30mm
Width(W)
12.50mm ±0.30mm
Thickness | Height
7.70mm ±0.30mm
Recommended Land Pattern (A)
4.50mm Nom.
Recommended Land Pattern (B)
6.20mm Nom.
Recommended Land Pattern (C)
4.20mm Nom.

Electrical Characteristics

Inductance
4.7μH ±30% at 100kHz
Rated Current (L Change) [Typ.]
13A (30% Down)
Rated Current (L Change) [Max.]
9.6A (30% Down)
Rated Current (Temperature Rise) [Typ.]
9A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
8.7mΩ
DC Resistance [Max.]
11.31mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-55 to 150°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
500pcs
Weight
4g
FIT (Failure In Time)
Please contact us

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...