SMD / SMT Inductors (Coils)

CLF5030NIT-331M-D

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
CLF-NI-D
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:CLF5030NI-D
  • Inductors,Coils:CLF5030NI-D

Images are for reference only and show example products.

3D Model

Size

Length(L)
5.30mm ±0.20mm
Width(W)
5.00mm ±0.20mm
Thickness | Height
2.70mm ±0.30mm
Recommended Land Pattern (A)
2.00mm Nom.
Recommended Land Pattern (B)
2.00mm Nom.
Recommended Land Pattern (C)
2.00mm Nom.

Electrical Characteristics

Inductance
330μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
390mA (30% Down)
Rated Current (L Change) [Max.]
290mA (30% Down)
Rated Current (Temperature Rise) [Typ.]
200mA (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
3.4Ω
DC Resistance [Max.]
4.08Ω
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 150°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
2000pcs
Weight
0.24g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...