SMD / SMT Inductors (Coils)

CLF7045T-221M-D

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
CLF-D
Status
EOL announcedEOL announced
Recommended Alternate Part No. : CLF6045NIT-221M-D (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.14, 2024
Last Purchase Order Date : Mar.31, 2026
Last Shipment Date : Dec.31, 2026
Brand
TDK
  • Inductors,Coils:CLF7045-D
  • Inductors,Coils:CLF7045-D

Images are for reference only and show example products.

Size

Length(L)
7.20mm ±0.20mm
Width(W)
6.90mm ±0.20mm
Thickness | Height
4.50mm ±0.30mm
Recommended Land Pattern (A)
2.00mm Nom.
Recommended Land Pattern (B)
3.90mm Nom.
Recommended Land Pattern (C)
2.20mm Nom.

Electrical Characteristics

Inductance
220μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
620mA (10% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
520mA (30°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
660mΩ
DC Resistance [Max.]
792mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 150°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Punched (Paper)Taping [330mm Reel]
Package Quantity
1000pcs
Weight
0.8g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...