SMD / SMT Inductors (Coils)

CPL2510T2R2M

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
CPL
Status
ObsoleteObsolete
Recommended Alternate Part No. : VLS252010CX-2R2M-1 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Dec.11, 2013
Last Purchase Order Date : Dec.26, 2014
Last Shipment Date : Mar.31, 2015
Brand
TDK
  • Inductors,Coils:CPL
  • Inductors,Coils:CPL

Images are for reference only and show example products.

Size

Length(L)
2.50mm Nom.
Width(W)
1.50mm Nom.
Thickness | Height
1.00mm Max.
Recommended Land Pattern (A)
0.65mm Nom.
Recommended Land Pattern (B)
1.50mm Nom.
Recommended Land Pattern (C)
1.30mm Nom.

Electrical Characteristics

Inductance
2.2μH ±20% at 1MHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
800mA (30% Down)
Rated Current (Temperature Rise) [Typ.]
Rated Current (Temperature Rise) [Max.]
800mA (40°C Rise)
DC Resistance [Typ.]
135mΩ
DC Resistance [Max.]
175.5mΩ
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 105°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
4000pcs
Weight
0.017g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...