SMD / SMT Inductors (Coils)

FLF3215T-R47N

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
FLF
Status
ObsoleteObsolete
Recommended Alternate Part No. : VLS252012ET-R47N (Interchangeability is not guaranteed.)
Discontinue Issue Date : Dec.11, 2013
Last Purchase Order Date : Dec.26, 2014
Last Shipment Date : Mar.31, 2015
Brand
TDK
  • Inductors,Coils:FLF
  • Inductors,Coils:FLF

Images are for reference only and show example products.

Size

Length(L)
3.20mm Nom.
Width(W)
2.50mm Nom.
Thickness | Height
1.55mm ±0.10mm
Recommended Land Pattern (A)
1.20mm Nom.
Recommended Land Pattern (B)
2.00mm Nom.
Recommended Land Pattern (C)
2.00mm Nom.

Electrical Characteristics

Inductance
470nH ±30% at 1MHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
2.8A (30% Down)
Rated Current (Temperature Rise) [Typ.]
Rated Current (Temperature Rise) [Max.]
2.8A (40°C Rise)
DC Resistance [Typ.]
21mΩ
DC Resistance [Max.]
25.2mΩ
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
200MHz
Q [Min.]
Q [Typ.]
30 at 1MHz

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
Soldering Method
Wave (Flow)
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.05g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...