SMD / SMT Inductors (Coils)

HPL8012060F1R22MRD3P

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
HPL
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
8.00mm ±0.30mm
Width(W)
12.00mm ±0.30mm
Thickness | Height
6.00mm Max.
Recommended Land Pattern (A)
2.33mm Nom.
Recommended Land Pattern (B)
3.90mm Nom.
Recommended Land Pattern (C)
5.90mm Nom.
Recommended Land Pattern (D)
1.30mm Nom.

Electrical Characteristics

Inductance
220nH ±20% at 100kHz
Rated Current (L Change) [Typ.]
78A (30% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
45A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
500μΩ
DC Resistance [Max.]
550μΩ
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-55 to 155°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
500pcs
Weight
2.6g
FIT (Failure In Time)
Please contact us

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...