SMD / SMT Inductors (Coils)

LTF4022T-1R8N-D

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
LTF-D
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:LTF4022-D
  • Inductors,Coils:LTF4022-D

Images are for reference only and show example products.

3D Model

Size

Length(L)
5.50mm Max.
Width(W)
4.00mm ±0.20mm
Thickness | Height
2.20mm Max.
Recommended Land Pattern (A)
1.35mm Nom.
Recommended Land Pattern (B)
2.80mm Nom.
Recommended Land Pattern (C)
1.50mm Nom.

Electrical Characteristics

Inductance
1.8μH ±30% at 1MHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
2.4A (30% Down)
Rated Current (Temperature Rise) [Typ.]
3A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
28mΩ
DC Resistance [Max.]
34mΩ
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 12mm]
Package Quantity
500pcs
Weight
0.12g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...