SMD / SMT Inductors (Coils)

LTF5022T-101MR45-D

Product Status
EOL Announced
Recommended Alternate Part No. : BCL322520RT-101M-D (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.14, 2024
Last Purchase Order Date : Mar.31, 2026
Last Shipment Date : Dec.31, 2026
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
LTF-D
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
6.50mm Max.
Width(W)
5.00mm ±0.20mm
Thickness | Height
2.20mm Max.
Recommended Land Pattern (A)
1.45mm Nom.
Recommended Land Pattern (B)
3.60mm Nom.
Recommended Land Pattern (C)
1.50mm Nom.

Electrical Characteristics

Inductance
100μH ±20% at 1MHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
450mA (30% Down)
Rated Current (Temperature Rise) [Typ.]
530mA (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
1.07Ω
DC Resistance [Max.]
1.28Ω
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 150°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 12mm]
Package Quantity
500pcs
Weight
0.17g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...