SMD / SMT Inductors (Coils)

LTF5022T-220MR98-LC

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
LTF
Status
ObsoleteObsolete
Recommended Alternate Part No. : LTF5022T-220MR95-D (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.28, 2020
Last Purchase Order Date : Mar.31, 2022
Last Shipment Date : Sep.30, 2022
Brand
TDK
  • Inductors,Coils:LTF5022
  • Inductors,Coils:LTF5022

Images are for reference only and show example products.

3D Model

Size

Length(L)
5.20mm Nom.
Width(W)
5.00mm ±0.10mm
Thickness | Height
2.20mm Max.
Recommended Land Pattern (A)
1.50mm Nom.
Recommended Land Pattern (B)
3.20mm Nom.
Recommended Land Pattern (C)
1.50mm Nom.

Electrical Characteristics

Inductance
22μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
900mA (30% Down)
Rated Current (Temperature Rise) [Typ.]
1.2A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
280mΩ
DC Resistance [Max.]
320mΩ
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 105°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
500pcs
Weight
0.17g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...