SMD / SMT Inductors (Coils)

MHQ0402P6N2HT000

Applications
Commercial GradeCommercial Grade
Feature
MultilayerMultilayer
Non-Mag CoreNon-Magnetic Core (Dielectric Ceramic)
Super High QSuper High Q
Series | Type
MHQ-P
Status
ObsoleteObsolete
Recommended Alternate Part No. : MHQ0402PSA6N2HT000 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Nov.29, 2019
Last Purchase Order Date : Dec.31, 2020
Last Shipment Date : Mar.31, 2021
Brand
TDK
  • Inductors,Coils:MHQ0402P
  • Inductors,Coils:MHQ0402P

Images are for reference only and show example products.

Size

Length(L)
0.44mm ±0.02mm
Width(W)
0.24mm ±0.02mm
Thickness | Height
0.24mm ±0.02mm
Recommended Land Pattern (A)
0.15mm to 0.20mm
Recommended Land Pattern (B)
0.20mm Nom.
Recommended Land Pattern (C)
0.18mm to 0.20mm

Electrical Characteristics

Inductance
6.2nH ±3% at 500MHz
Rated Current
200mA
DC Resistance [Typ.]
600mΩ
DC Resistance [Max.]
Self Resonant Frequency [Min.]
4GHz
Self Resonant Frequency [Typ.]
5.6GHz
Q [Min.]
10 at 500MHz
Q [Typ.]
15 at 500MHz

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
20000pcs
Weight
0.00011g
Collapse All Expand All

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...