SMD / SMT Inductors (Coils)

MHQ0402PSA3N2CT000

Applications
Commercial GradeCommercial Grade
Feature
MultilayerMultilayer
Non-Mag CoreNon-Magnetic Core (Dielectric Ceramic)
Super High QSuper High Q
Series | Type
MHQ-PSA
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:MHQ0405PSA
  • Inductors,Coils:MHQ0404PSA

Images are for reference only and show example products.

3D Model

Size

Length(L)
0.40mm ±0.02mm
Width(W)
0.20mm ±0.02mm
Thickness | Height
0.20mm ±0.02mm
Recommended Land Pattern (A)
0.15mm to 0.20mm
Recommended Land Pattern (B)
0.20mm Nom.
Recommended Land Pattern (C)
0.18mm to 0.20mm

Electrical Characteristics

Inductance
3.2nH ±0.2nH at 500MHz
Rated Current
250mA
DC Resistance [Typ.]
330mΩ
DC Resistance [Max.]
650mΩ
Self Resonant Frequency [Min.]
7GHz
Self Resonant Frequency [Typ.]
9.99GHz
Q [Min.]
10 at 500MHz
Q [Typ.]
14 at 500MHz

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
20000pcs
Weight
0.00007g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...