SMD / SMT Inductors (Coils)

MHQ0603P4N7STD25

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
MultilayerMultilayer
Non-Mag CoreNon-Magnetic Core (Dielectric Ceramic)
Super High QSuper High Q
Series | Type
MHQ-P
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:MHQ0603P
  • Inductors,Coils:MHQ0603P

Images are for reference only and show example products.

3D Model

Size

Length(L)
0.65mm ±0.05mm
Width(W)
0.35mm ±0.05mm
Thickness | Height
0.35mm ±0.05mm
Recommended Land Pattern (A)
0.25mm Nom.
Recommended Land Pattern (B)
0.30mm Nom.
Recommended Land Pattern (C)
0.30mm Nom.

Electrical Characteristics

Inductance
4.7nH ±0.3nH at 500MHz
Rated Current
350mA
DC Resistance [Typ.]
250mΩ
DC Resistance [Max.]
400mΩ
Self Resonant Frequency [Min.]
5.5GHz
Self Resonant Frequency [Typ.]
7.9GHz
Q [Min.]
16 at 500MHz
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
15000pcs
Weight
0.0002g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...