SMD / SMT Inductors (Coils)

MHQ1005075HA27NHTD25

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
MultilayerMultilayer
Non-Mag CoreNon-Magnetic Core (Dielectric Ceramic)
Super High QSuper High Q
Series | Type
MHQ
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:MHQ1005075HA
  • Inductors,Coils:MHQ1005075HA

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness | Height
0.70mm ±0.05mm
Recommended Land Pattern (A)
0.50mm Nom.
Recommended Land Pattern (B)
0.40mm Nom.
Recommended Land Pattern (C)
0.50mm Nom.

Electrical Characteristics

Inductance
27nH ±3% at 100MHz
Rated Current
250mA
DC Resistance [Typ.]
370mΩ
DC Resistance [Max.]
600mΩ
Self Resonant Frequency [Min.]
1.8GHz
Self Resonant Frequency [Typ.]
2.4GHz
Q [Min.]
20
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
8000pcs
Weight
0.00114g
Collapse All Expand All

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...