SMD / SMT Inductors (Coils)

MHQ1005P12NGTD25

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
MultilayerMultilayer
Non-Mag CoreNon-Magnetic Core (Dielectric Ceramic)
Super High QSuper High Q
Series | Type
MHQ-P
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.60mm ±0.05mm
Thickness | Height
0.50mm ±0.10mm
Recommended Land Pattern (A)
0.35mm Nom.
Recommended Land Pattern (B)
0.50mm Nom.
Recommended Land Pattern (C)
0.65mm Nom.

Electrical Characteristics

Inductance
12nH ±2% at 100MHz
Rated Current
450mA
DC Resistance [Typ.]
186.9mΩ
DC Resistance [Max.]
240mΩ
Self Resonant Frequency [Min.]
2.8GHz
Self Resonant Frequency [Typ.]
3.8106GHz
Q [Min.]
23 at 250MHz
Q [Typ.]
26 at 250MHz

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.001g

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...