SMD / SMT Inductors (Coils)

MLD2016S2R2MTD25

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
MultilayerMultilayer
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
MLD
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.20mm
Width(W)
1.60mm ±0.20mm
Thickness | Height
0.85mm ±0.15mm
Recommended Land Pattern (A)
0.80mm Nom.
Recommended Land Pattern (B)
1.00mm Nom.
Recommended Land Pattern (C)
1.60mm Nom.

Electrical Characteristics

Inductance
2.2μH ±20% at 2MHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
Rated Current (Temperature Rise) [Max.]
900mA (40°C Rise)
DC Resistance [Typ.]
170mΩ
DC Resistance [Max.]
221mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 125°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
3000pcs
Weight
0.012g
FIT (Failure In Time)
Please contact us

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...