SMD / SMT Inductors (Coils)

MLF1005GR68JTD25

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
MultilayerMultilayer
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
MLF
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:MLF1005
  • Inductors,Coils:MLF1005

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness | Height
0.50mm ±0.05mm
Recommended Land Pattern (A)
0.50mm Nom.
Recommended Land Pattern (B)
0.40mm Nom.
Recommended Land Pattern (C)
0.50mm Nom.

Electrical Characteristics

Inductance
680nH ±5% at 10MHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
45mA
Rated Current (Temperature Rise) [Typ.]
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
430mΩ
DC Resistance [Max.]
550mΩ
Self Resonant Frequency [Min.]
150MHz
Self Resonant Frequency [Typ.]
360MHz
Q [Min.]
30 at 10MHz
Q [Typ.]
55 at 10MHz

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
10000pcs
Weight
0.0012g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...