SMD / SMT Inductors (Coils)

MLF1005L1R0KT000

Applications
Commercial GradeCommercial Grade
Feature
MultilayerMultilayer
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
MLF
Status
ObsoleteObsolete
Recommended Alternate Part No. : MLF1005G1R0KT000 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Aug.5, 2019
Last Purchase Order Date : Mar.31, 2021
Last Shipment Date : Sep.30, 2021
Brand
TDK
  • Inductors,Coils:MLF1005
  • Inductors,Coils:MLF1005

Images are for reference only and show example products.

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness | Height
0.50mm ±0.05mm
Recommended Land Pattern (A)
0.50mm Nom.
Recommended Land Pattern (B)
0.40mm Nom.
Recommended Land Pattern (C)
0.50mm Nom.

Electrical Characteristics

Inductance
1μH ±10% at 10MHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
35mA
Rated Current (Temperature Rise) [Typ.]
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
DC Resistance [Max.]
640mΩ
Self Resonant Frequency [Min.]
120MHz
Self Resonant Frequency [Typ.]
Q [Min.]
25 at 10MHz
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
10000pcs
Weight
0.0012g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...