SMD / SMT Inductors (Coils)

MLF1608A4R7JT000

Product Status
Production
Applications
Commercial Grade
Feature
No DirectivityNo Directivity
MultilayerMultilayer
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
MLF
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.60mm ±0.15mm
Width(W)
0.80mm ±0.15mm
Thickness | Height
0.80mm ±0.15mm
Recommended Land Pattern (A)
0.60mm Nom.
Recommended Land Pattern (B)
0.80mm Nom.
Recommended Land Pattern (C)
0.80mm Nom.

Electrical Characteristics

Inductance
4.7μH ±5% at 10MHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
30mA
Rated Current (Temperature Rise) [Typ.]
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
750mΩ
DC Resistance [Max.]
1.6Ω
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
55MHz
Self Resonant Frequency [Typ.]
80MHz
Q [Min.]
35 at 10MHz
Q [Typ.]
60 at 10MHz

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs
Weight
0.004g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...