SMD / SMT Inductors (Coils)

MLF1608C150KTD25

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
MultilayerMultilayer
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
MLF
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:MLF1608
  • Inductors,Coils:MLF1608

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.60mm ±0.15mm
Width(W)
0.80mm ±0.15mm
Thickness | Height
0.80mm ±0.15mm
Recommended Land Pattern (A)
0.60mm Nom.
Recommended Land Pattern (B)
0.80mm Nom.
Recommended Land Pattern (C)
0.80mm Nom.

Electrical Characteristics

Inductance
15μH ±10% at 1MHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
2mA
Rated Current (Temperature Rise) [Typ.]
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
800mΩ
DC Resistance [Max.]
1.5Ω
Self Resonant Frequency [Min.]
22MHz
Self Resonant Frequency [Typ.]
42MHz
Q [Min.]
20 at 1MHz
Q [Typ.]
40 at 1MHz

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs
Weight
0.004g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...