SMD / SMT Inductors (Coils)

MLF2012A1R0JTD25

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
MultilayerMultilayer
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
MLF
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.20mm
Width(W)
1.25mm ±0.20mm
Thickness | Height
0.85mm ±0.20mm
Recommended Land Pattern (A)
0.80mm Nom.
Recommended Land Pattern (B)
1.00mm Nom.
Recommended Land Pattern (C)
1.20mm Nom.

Electrical Characteristics

Inductance
1μH ±5% at 10MHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
80mA
Rated Current (Temperature Rise) [Typ.]
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
150mΩ
DC Resistance [Max.]
300mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
120MHz
Self Resonant Frequency [Typ.]
160MHz
Q [Min.]
45 at 10MHz
Q [Typ.]
55 at 10MHz

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs
Weight
0.01g
FIT (Failure In Time)
Please contact us

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...