SMD / SMT Inductors (Coils)

MLF2012A4R7MTD25

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
MultilayerMultilayer
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
MLF
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:MLF2012
  • Inductors,Coils:MLF2012

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.20mm
Width(W)
1.25mm ±0.20mm
Thickness | Height
1.25mm ±0.20mm
Recommended Land Pattern (A)
0.80mm Nom.
Recommended Land Pattern (B)
1.00mm Nom.
Recommended Land Pattern (C)
1.20mm Nom.

Electrical Characteristics

Inductance
4.7μH ±20% at 10MHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
30mA
Rated Current (Temperature Rise) [Typ.]
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
350mΩ
DC Resistance [Max.]
700mΩ
Self Resonant Frequency [Min.]
50MHz
Self Resonant Frequency [Typ.]
70MHz
Q [Min.]
45 at 10MHz
Q [Typ.]
70 at 10MHz

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.014g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...