SMD / SMT Inductors (Coils)

MLF2012E100KTD25

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
MultilayerMultilayer
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
MLF
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.20mm
Width(W)
1.25mm ±0.20mm
Thickness | Height
1.25mm ±0.20mm
Recommended Land Pattern (A)
0.80mm Nom.
Recommended Land Pattern (B)
1.00mm Nom.
Recommended Land Pattern (C)
1.20mm Nom.

Electrical Characteristics

Inductance
10μH ±10% at 2MHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
15mA
Rated Current (Temperature Rise) [Typ.]
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
400mΩ
DC Resistance [Max.]
800mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
30MHz
Self Resonant Frequency [Typ.]
50MHz
Q [Min.]
50 at 2MHz
Q [Typ.]
75 at 2MHz

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.014g
FIT (Failure In Time)
Please contact us

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...