SMD / SMT Inductors (Coils)

MLG0402P3N7BT000

Product Status
Production
Applications
Commercial Grade
Feature
MultilayerMultilayer
Non-Mag CoreNon-Magnetic Core (Dielectric Ceramic)
High QHigh Q
Series | Type
MLG-P
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
0.40mm ±0.02mm
Width(W)
0.20mm ±0.02mm
Thickness | Height
0.20mm ±0.02mm
Recommended Land Pattern (A)
0.15mm to 0.20mm
Recommended Land Pattern (B)
0.20mm Nom.
Recommended Land Pattern (C)
0.18mm to 0.20mm

Electrical Characteristics

Inductance
3.7nH ±0.1nH at 500MHz
Rated Current
180mA
DC Resistance [Typ.]
700mΩ
DC Resistance [Max.]
1.1Ω
Self Resonant Frequency [Min.]
6GHz
Self Resonant Frequency [Typ.]
8GHz
Q [Min.]
8 at 500MHz
Q [Typ.]

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
20000pcs
Weight
0.00007g

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...