SMD / SMT Inductors (Coils)

MLG0603S3N3CTD25

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
MultilayerMultilayer
Non-Mag CoreNon-Magnetic Core (Dielectric Ceramic)
Series | Type
MLG
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:MLG0603S
  • Inductors,Coils:MLG0603S
  • Inductors,Coils:MLG0603S

Images are for reference only and show example products.

3D Model

Size

Length(L)
0.60mm ±0.03mm
Width(W)
0.30mm ±0.03mm
Thickness | Height
0.30mm ±0.03mm
Recommended Land Pattern (A)
0.25mm Nom.
Recommended Land Pattern (B)
0.30mm Nom.
Recommended Land Pattern (C)
0.30mm Nom.

Electrical Characteristics

Inductance
3.3nH ±0.2nH at 100MHz
Rated Current
300mA
DC Resistance [Typ.]
230mΩ
DC Resistance [Max.]
350mΩ
Self Resonant Frequency [Min.]
5.8GHz
Self Resonant Frequency [Typ.]
7GHz
Q [Min.]
4 at 100MHz
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
15000pcs
Weight
0.0002g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...