SMD / SMT Inductors (Coils)

MLG0603SR16JT000

Applications
Commercial GradeCommercial Grade
Feature
MultilayerMultilayer
Non-Mag CoreNon-Magnetic Core (Dielectric Ceramic)
Series | Type
MLG
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:MLG0603S
  • Inductors,Coils:MLG0603S
  • Inductors,Coils:MLG0603S

Images are for reference only and show example products.

3D Model

Size

Length(L)
0.60mm ±0.03mm
Width(W)
0.30mm ±0.03mm
Thickness | Height
0.30mm ±0.03mm
Recommended Land Pattern (A)
0.25mm Nom.
Recommended Land Pattern (B)
0.30mm Nom.
Recommended Land Pattern (C)
0.30mm Nom.

Electrical Characteristics

Inductance
160nH ±5% at 100MHz
Rated Current
50mA
DC Resistance [Typ.]
6.67Ω
DC Resistance [Max.]
8.3Ω
Self Resonant Frequency [Min.]
600MHz
Self Resonant Frequency [Typ.]
730MHz
Q [Min.]
5 at 100MHz
Q [Typ.]
6 at 100MHz

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
15000pcs
Weight
0.0002g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...