SMD / SMT Inductors (Coils)

MLG1005S27NJTD25

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
MultilayerMultilayer
Non-Mag CoreNon-Magnetic Core (Dielectric Ceramic)
Series | Type
MLG
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness | Height
0.50mm ±0.05mm
Recommended Land Pattern (A)
0.50mm Nom.
Recommended Land Pattern (B)
0.40mm Nom.
Recommended Land Pattern (C)
0.50mm Nom.

Electrical Characteristics

Inductance
27nH ±5% at 100MHz
Rated Current
300mA
DC Resistance [Typ.]
530mΩ
DC Resistance [Max.]
800mΩ
Self Resonant Frequency [Min.]
1.6GHz
Self Resonant Frequency [Typ.]
2GHz
Q [Min.]
8 at 100MHz
Q [Typ.]
11 at 100MHz

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.001g

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...