SMD / SMT Inductors (Coils)

MLG1005S2N0BTD25

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
MultilayerMultilayer
Non-Mag CoreNon-Magnetic Core (Dielectric Ceramic)
Series | Type
MLG
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:MLG1005S
  • Inductors,Coils:MLG1005S

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness | Height
0.50mm ±0.05mm
Recommended Land Pattern (A)
0.50mm Nom.
Recommended Land Pattern (B)
0.40mm Nom.
Recommended Land Pattern (C)
0.50mm Nom.

Electrical Characteristics

Inductance
2nH ±0.1nH at 100MHz
Rated Current
900mA
DC Resistance [Typ.]
70mΩ
DC Resistance [Max.]
150mΩ
Self Resonant Frequency [Min.]
7.5GHz
Self Resonant Frequency [Typ.]
9.3GHz
Q [Min.]
7 at 100MHz
Q [Typ.]
11 at 100MHz

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.001g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...