SMD / SMT Inductors (Coils)

MLG1608B6N8DT000

Applications
Commercial GradeCommercial Grade
Feature
MultilayerMultilayer
Non-Mag CoreNon-Magnetic Core (Dielectric Ceramic)
Series | Type
MLG
Status
ObsoleteObsolete
Recommended Alternate Part No. : MHQ1005P7N3JT000 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Nov.4, 2015
Last Purchase Order Date : Dec.29, 2016
Last Shipment Date : Jun.30, 2017
Brand
TDK
  • Inductors,Coils:MLG1608
  • Inductors,Coils:MLG1608
  • Inductors,Coils:MLG1608

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.15mm
Width(W)
0.80mm ±0.15mm
Thickness | Height
0.80mm ±0.15mm
Recommended Land Pattern (A)
0.60mm Nom.
Recommended Land Pattern (B)
0.80mm Nom.
Recommended Land Pattern (C)
0.80mm Nom.

Electrical Characteristics

Inductance
6.8nH ±0.5nH at 100MHz
Rated Current
600mA
DC Resistance [Typ.]
100mΩ
DC Resistance [Max.]
180mΩ
Self Resonant Frequency [Min.]
4.5GHz
Self Resonant Frequency [Typ.]
5.7GHz
Q [Min.]
10 at 100MHz
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.004g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...