SMD / SMT Inductors (Coils)

MLJ1005HXG56NETD0B

Product Status
Production
Applications
Commercial Grade
Feature
MultilayerMultilayer
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
MLJ
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.00mm ±0.10mm
Width(W)
0.60mm ±0.05mm
Thickness | Height
0.60mm ±0.05mm
Recommended Land Pattern (A)
0.50mm Nom.
Recommended Land Pattern (B)
0.40mm Nom.
Recommended Land Pattern (C)
0.66mm Nom.

Electrical Characteristics

Inductance
56nH ±4nH at 13.56MHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
Rated Current (Temperature Rise) [Max.]
950mA (40°C Rise)
DC Resistance [Typ.]
DC Resistance [Max.]
325mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]
14 at 13.56MHz

Other

Operating Temp. Range
-55 to 125°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.0018g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...