SMD / SMT Inductors (Coils)

MLJ1005HXGR18JTD0B

Applications
Commercial GradeCommercial Grade
Feature
MultilayerMultilayer
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
MLJ
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:MLJ1005H
  • Inductors,Coils:MLJ1005H

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.00mm ±0.10mm
Width(W)
0.60mm ±0.05mm
Thickness | Height
0.60mm ±0.05mm
Recommended Land Pattern (A)
0.50mm Nom.
Recommended Land Pattern (B)
0.40mm Nom.
Recommended Land Pattern (C)
0.66mm Nom.

Electrical Characteristics

Inductance
180nH ±5% at 13.56MHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
Rated Current (Temperature Rise) [Max.]
500mA (40°C Rise)
DC Resistance [Typ.]
DC Resistance [Max.]
780mΩ
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]
14 at 13.56MHz

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.0018g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...