SMD / SMT Inductors (Coils)

MLJ1005WR15KT000

Applications
Commercial GradeCommercial Grade
Feature
No DirectivityNo Directivity
MultilayerMultilayer
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
MLJ
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:MLJ1005
  • Inductors,Coils:MLJ1005

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness | Height
0.50mm ±0.05mm
Recommended Land Pattern (A)
0.50mm Nom.
Recommended Land Pattern (B)
0.40mm Nom.
Recommended Land Pattern (C)
0.50mm Nom.

Electrical Characteristics

Inductance
150nH ±10% at 25MHz
Rated Current (L Change) [Typ.]
450mA (10% Down)
Rated Current (L Change) [Max.]
350mA (10% Down)
Rated Current (Temperature Rise) [Typ.]
Rated Current (Temperature Rise) [Max.]
450mA (25°C Rise)
DC Resistance [Typ.]
400mΩ
DC Resistance [Max.]
450mΩ
Self Resonant Frequency [Min.]
400MHz
Self Resonant Frequency [Typ.]
600MHz
Q [Min.]
15 at 25MHz
Q [Typ.]
30

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.0012g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...