SMD / SMT Inductors (Coils)

MLK1005S27NJT000

Product Status
Obsolete
Recommended Alternate Part No. : MLG1005S27NJT000 (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.24, 2021
Last Purchase Order Date : Mar.31, 2026
Last Shipment Date : Jun.30, 2026
Applications
Commercial Grade
Feature
No DirectivityNo Directivity
MultilayerMultilayer
Non-Mag CoreNon-Magnetic Core (Dielectric Ceramic)
High Self Resonant Frequency
Series | Type
MLK
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.00mm ±0.10mm
Width(W)
0.50mm ±0.10mm
Thickness | Height
0.50mm ±0.10mm
Recommended Land Pattern (A)
0.50mm Nom.
Recommended Land Pattern (B)
0.40mm Nom.
Recommended Land Pattern (C)
0.50mm Nom.

Electrical Characteristics

Inductance
27nH ±5% at 100MHz
Rated Current
200mA
DC Resistance [Typ.]
530mΩ
DC Resistance [Max.]
800mΩ
Self Resonant Frequency [Min.]
3GHz
Self Resonant Frequency [Typ.]
3.9GHz
Q [Min.]
7 at 100MHz
Q [Typ.]
9 at 100MHz

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.001g

Tech Info

Collapse all Expand all

Technical Support Tools

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...