SMD / SMT Inductors (Coils)

MLK1005S27NJTD25

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
MultilayerMultilayer
Non-Mag CoreNon-Magnetic Core (Dielectric Ceramic)
High Self Resonant Frequency
Series | Type
MLK
Status
EOL announcedEOL announced
Recommended Alternate Part No. : MLG1005S27NJTD25 (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.24, 2021
Last Purchase Order Date : Mar.31, 2026
Last Shipment Date : Jun.30, 2026
Brand
TDK
  • Inductors,Coils:MLK1005
  • Inductors,Coils:MLK1005

Images are for reference only and show example products.

Size

Length(L)
1.00mm ±0.10mm
Width(W)
0.50mm ±0.10mm
Thickness | Height
0.50mm ±0.10mm
Recommended Land Pattern (A)
0.50mm Nom.
Recommended Land Pattern (B)
0.40mm Nom.
Recommended Land Pattern (C)
0.50mm Nom.

Electrical Characteristics

Inductance
27nH ±5% at 100MHz
Rated Current
200mA
DC Resistance [Typ.]
530mΩ
DC Resistance [Max.]
800mΩ
Self Resonant Frequency [Min.]
3GHz
Self Resonant Frequency [Typ.]
3.9GHz
Q [Min.]
7 at 100MHz
Q [Typ.]
9 at 100MHz

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.001g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...