SMD / SMT Inductors (Coils)

MLK1005S4N7ST000

Product Status
EOL Announced
Recommended Alternate Part No. : MLG1005S4N7ST000 (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.24, 2021
Last Purchase Order Date : Mar.31, 2026
Last Shipment Date : Jun.30, 2026
Applications
Commercial Grade
Feature
No DirectivityNo Directivity
MultilayerMultilayer
Non-Mag CoreNon-Magnetic Core (Dielectric Ceramic)
High Self Resonant Frequency
Series | Type
MLK
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.00mm ±0.10mm
Width(W)
0.50mm ±0.10mm
Thickness | Height
0.50mm ±0.10mm
Recommended Land Pattern (A)
0.50mm Nom.
Recommended Land Pattern (B)
0.40mm Nom.
Recommended Land Pattern (C)
0.50mm Nom.

Electrical Characteristics

Inductance
4.7nH ±0.3nH at 100MHz
Rated Current
400mA
DC Resistance [Typ.]
130mΩ
DC Resistance [Max.]
280mΩ
Self Resonant Frequency [Min.]
6GHz
Self Resonant Frequency [Typ.]
6.9GHz
Q [Min.]
7 at 100MHz
Q [Typ.]
8 at 100MHz

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.001g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...