SMD / SMT Inductors (Coils)

MLP2520V1R0MT0S1

Applications
Commercial GradeCommercial Grade
Feature
No DirectivityNo Directivity
MultilayerMultilayer
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
MLP
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:MLP2520
  • Inductors,Coils:MLP2520

Images are for reference only and show example products.

Size

Length(L)
2.50mm ±0.15mm
Width(W)
2.00mm ±0.15mm
Thickness | Height
0.85mm ±0.15mm
Recommended Land Pattern (A)
0.70mm Nom.
Recommended Land Pattern (B)
1.40mm Nom.
Recommended Land Pattern (C)
2.00mm Nom.

Electrical Characteristics

Inductance
1μH ±20% at 2MHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
Rated Current (Temperature Rise) [Max.]
1.3A (40°C Rise)
DC Resistance [Typ.]
100mΩ
DC Resistance [Max.]
130mΩ
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
3000pcs
Weight
0.015g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...