SMD / SMT Inductors (Coils)

MLP2520V1R5ST0S1

Product Status
Production
Applications
Commercial Grade
Feature
No DirectivityNo Directivity
MultilayerMultilayer
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
MLP
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.50mm ±0.15mm
Width(W)
2.00mm ±0.15mm
Thickness | Height
1.10mm ±0.10mm
Recommended Land Pattern (A)
0.70mm Nom.
Recommended Land Pattern (B)
1.40mm Nom.
Recommended Land Pattern (C)
2.00mm Nom.

Electrical Characteristics

Inductance
1.5μH ±20% at 2MHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
Rated Current (Temperature Rise) [Max.]
1.4A (40°C Rise)
DC Resistance [Typ.]
100mΩ
DC Resistance [Max.]
130mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
3000pcs
Weight
0.025g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...