SMD / SMT Inductors (Coils)

MLP2520W1R0MT0S1

Product Status
Obsolete
Recommended Alternate Part No. : MLP2520V1R0MT0S1 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Dec.3, 2019
Last Purchase Order Date : Jun.30, 2021
Last Shipment Date : Dec.31, 2021
Applications
Commercial Grade
Feature
No DirectivityNo Directivity
MultilayerMultilayer
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
MLP
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.50mm ±0.15mm
Width(W)
2.00mm ±0.15mm
Thickness | Height
0.85mm ±0.15mm
Recommended Land Pattern (A)
0.70mm Nom.
Recommended Land Pattern (B)
1.40mm Nom.
Recommended Land Pattern (C)
2.00mm Nom.

Electrical Characteristics

Inductance
1μH ±20% at 2MHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
Rated Current (Temperature Rise) [Max.]
2.3A (40°C Rise)
DC Resistance [Typ.]
48mΩ
DC Resistance [Max.]
62mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
3000pcs
Weight
0.015g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...