SMD / SMT Inductors (Coils)

MLZ1005MR68WTD25

Product Status
Production
Applications
Automotive Grade
Feature
No DirectivityNo Directivity
MultilayerMultilayer
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
MLZ
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness | Height
0.50mm ±0.05mm
Recommended Land Pattern (A)
0.50mm Nom.
Recommended Land Pattern (B)
0.40mm Nom.
Recommended Land Pattern (C)
0.50mm Nom.

Electrical Characteristics

Inductance
680nH ±20% at 2MHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
110mA (50% Down)
Rated Current (Temperature Rise) [Typ.]
450mA (20°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
230mΩ
DC Resistance [Max.]
299mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
10000pcs
Weight
0.0012g
FIT (Failure In Time)
Please contact us

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...