SMD / SMT Inductors (Coils)
NL201614T-4R7J-PF
|
Images are for reference only and show example products. |
Inventory information does not exist. Contact Us |
SMD / SMT Inductors (Coils)
L=43nH
Q=8
L x W x T :
1 x 0.5 x 0.5mm
SMD / SMT Inductors (Coils)
L=100μH
Rated current=0.47A
L x W x T :
4 x 4 x 1.5mm
3-terminal Filters
Insertion Loss=30dB (4000MHz to 6000MHz)
Rated current=1A
LxWxT: 1.6x0.8x0.6mm
For Power Line
3-terminal Filters
Insertion Loss=30dB (90MHz to 3000MHz)
Rated current=1A
LxWxT: 1.6x0.8x0.6mm
For Power Line
CeraDiodes
Max. working voltage=5.6V DC
Capacitance (Typ.)=0.6pF
Chip Varistors / Ceramic Transient Voltage Suppressors
Maximum continuous voltage [DC]=19V
Maximum Clamping Voltage (8/20uS)=52V
Chip Varistors / Ceramic Transient Voltage Suppressors
Maximum continuous voltage [DC]=10V
Capacitance = 1.1pF