SMD / SMT Inductors (Coils)

NL453232T-821J-PF

Applications
Commercial GradeCommercial Grade
Feature
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
NL453232
Status
EOL announcedEOL announced
Recommended Alternate Part No. : Contact
Discontinue Issue Date : May.28, 2020
Last Purchase Order Date : Mar.31, 2022
Last Shipment Date : Sep.30, 2022
Brand
TDK
  • Inductors,Coils:NL453232-PF
  • Inductors,Coils:NL453232-PF
  • Inductors,Coils:NL453232-PF

Images are for reference only and show example products.

3D Model

Size

Length(L)
4.50mm ±0.30mm
Width(W)
3.20mm ±0.20mm
Thickness | Height
3.20mm ±0.20mm
Recommended Land Pattern (A)
1.50mm Nom.
Recommended Land Pattern (B)
3.00mm Nom.
Recommended Land Pattern (C)
2.80mm Nom.

Electrical Characteristics

Inductance
820μH ±5% at 796kHz
Rated Current
30mA
DC Resistance [Typ.]
DC Resistance [Max.]
35Ω
Self Resonant Frequency [Min.]
2.5MHz
Self Resonant Frequency [Typ.]
Q [Min.]
30 at 796kHz
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 85°C
Soldering Method
Wave (Flow)
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
500pcs
Weight
0.18g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...