SMD / SMT Inductors (Coils)

NLC565050T-2R2K-PF

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : May.21, 2015
Last Purchase Order Date : Dec.22, 2016
Last Shipment Date : Jun.30, 2017
Applications
Commercial Grade
Feature
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
NLC565050
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach

Images are for reference only and show example products.

Size

Length(L)
5.60mm ±0.30mm
Width(W)
5.00mm ±0.30mm
Thickness | Height
5.00mm ±0.30mm
Recommended Land Pattern (A)
2.00mm Nom.
Recommended Land Pattern (B)
4.00mm Nom.
Recommended Land Pattern (C)
4.50mm Nom.

Electrical Characteristics

Inductance
2.2μH ±10% at 7.96MHz
Rated Current
1.3A
DC Resistance [Typ.]
DC Resistance [Max.]
60mΩ
Self Resonant Frequency [Min.]
42MHz
Self Resonant Frequency [Typ.]
Q [Min.]
10 at 7.96MHz
Q [Typ.]

Other

Operating Temp. Range
-40 to 105°C (Including Self-Temp. Rise)
Soldering Method
Wave (Flow)
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
400pcs
Weight
0.38g
FIT (Failure In Time)
Please contact us

Tech Info

Collapse all Expand all

Technical Support Tools

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...