SMD / SMT Inductors (Coils)

NLC565050T-3R3K-PF

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : May.21, 2015
Last Purchase Order Date : Dec.22, 2016
Last Shipment Date : Jun.30, 2017
Applications
Commercial Grade
Feature
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
NLC565050
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach

Images are for reference only and show example products.

Size

Length(L)
5.60mm ±0.30mm
Width(W)
5.00mm ±0.30mm
Thickness | Height
5.00mm ±0.30mm
Recommended Land Pattern (A)
2.00mm Nom.
Recommended Land Pattern (B)
4.00mm Nom.
Recommended Land Pattern (C)
4.50mm Nom.

Electrical Characteristics

Inductance
3.3μH ±10% at 7.96MHz
Rated Current
1.12A
DC Resistance [Typ.]
DC Resistance [Max.]
80mΩ
Self Resonant Frequency [Min.]
34MHz
Self Resonant Frequency [Typ.]
Q [Min.]
10 at 7.96MHz
Q [Typ.]

Other

Operating Temp. Range
-40 to 105°C (Including Self-Temp. Rise)
Soldering Method
Wave (Flow)
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
400pcs
Weight
0.38g
FIT (Failure In Time)
Please contact us