SMD / SMT Inductors (Coils)

NLCV25T-220K-EF

Applications
Commercial GradeCommercial Grade
Feature
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
NLCV25-EF
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:NLCV
  • Inductors,Coils:NLCV
  • Inductors,Coils:NLCV

Images are for reference only and show example products.

Size

Length(L)
2.50mm ±0.20mm
Width(W)
2.00mm ±0.10mm
Thickness | Height
1.80mm ±0.10mm
Recommended Land Pattern (A)
1.00mm Nom.
Recommended Land Pattern (B)
1.50mm Nom.
Recommended Land Pattern (C)
1.50mm Nom.

Electrical Characteristics

Inductance
22μH ±10% at 2.52MHz
Rated Current
160mA
DC Resistance [Typ.]
2.8Ω
DC Resistance [Max.]
3.64Ω
Self Resonant Frequency [Min.]
18MHz
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]
30 at 2.52MHz

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 105°C
Soldering Method
Wave (Flow)
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.025g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...