SMD / SMT Inductors (Coils)

NLCV25T-R22M-EFRD

Applications
Automotive GradeAutomotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
NLCV25-EFRD
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:NLCV
  • Inductors,Coils:NLCV25

Images are for reference only and show example products.

Size

Length(L)
2.50mm ±0.20mm
Width(W)
2.00mm ±0.10mm
Thickness | Height
1.80mm ±0.10mm
Recommended Land Pattern (A)
1.00mm Nom.
Recommended Land Pattern (B)
1.50mm Nom.
Recommended Land Pattern (C)
1.50mm Nom.

Electrical Characteristics

Inductance
220nH ±20% at 25.2MHz
Rated Current
1.69A
DC Resistance [Typ.]
50mΩ
DC Resistance [Max.]
60mΩ
Self Resonant Frequency [Min.]
400MHz
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]
5 at 25.2MHz

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
Soldering Method
Wave (Flow)
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.025g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...