SMD / SMT Inductors (Coils)

NLCV32T-151K-PF

Product Status
EOL Announced
Recommended Alternate Part No. : NLCV32T-151K-EF (Interchangeability is not guaranteed.)
Discontinue Issue Date : Nov.19, 2024
Last Purchase Order Date : Mar.31, 2026
Last Shipment Date : Sep.30, 2026
Applications
Commercial Grade
Feature
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
NLCV32-PF
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen Free

Images are for reference only and show example products.

Size

Length(L)
3.20mm ±0.20mm
Width(W)
2.50mm ±0.20mm
Thickness | Height
2.20mm ±0.20mm
Recommended Land Pattern (A)
1.20mm Nom.
Recommended Land Pattern (B)
2.00mm Nom.
Recommended Land Pattern (C)
2.00mm Nom.

Electrical Characteristics

Inductance
150μH ±10% at 796kHz
Rated Current
100mA
DC Resistance [Typ.]
6.1Ω
DC Resistance [Max.]
7.93Ω
Self Resonant Frequency [Min.]
8MHz
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]
20 at 796kHz

Other

Operating Temp. Range
-40 to 105°C (Including Self-Temp. Rise)
Soldering Method
Wave (Flow)
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.05g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...